Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 50/1 A WR 213TC
Part #:0220-65168
Catalog #:524 50/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H-Tap size: | 5/8 UNC in |
| AK: | 8.5 | I: | 5.98 in |
| C: | 13.167 in | F: | 3.75 |
| T: | 1.75 | TAP Depth: | 1 in |
| AJ: | 7.25 | B: | 10.75 |
| J: | 9.5 in | O: | 4.17 in |
| G: | 1.875 | BE1: | 0.5 in |
| N: | 7.81 | BD: | 9 |
| Center Distance (in): | 5.168 in | A: | 5.06 |
| LQ1: | 7.5 in | K: | 4.75 in |
| D: | 5.375 |
Technical Specifications
| Ratio: | 50:1 | Product Line: | Worm Gear Drive |
| Frame Size: | 210TC | Service Factor: | 1 |
| Input HP: | 6.53 | Series Code: | 520 |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Model Code: | 524 |
| Style: | A | Output RPM: | 35 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Series: | Hub City-Worm Gear Reducer | Input HP @ 1750 RPM: | 6.53 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 3/8 X 3.50 |
| Input RPM: | 1,750 | Overhung Load: | 2,600 |
| Reducer: | Worm - Right Angle | Mounting Style: | A |
| Keyway: | 5/16 x 5/32 | Output Shaft Orientation: | LR |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Assembly: | 524-A |
| Output Shaft Assembly Code: | A | Input Style: | C-Face Quill |
| Center Distance (in): | 5.168 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Torque Rating (in-lb): | 8669 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 138.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

