Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 50/1 B WR 213TC
Part #:0220-65175
Catalog #:524 50/1 B WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.167 in | AK: | 8.5 |
| H-Tap size: | 5/8 UNC in | F: | 3.75 |
| G: | 1.875 | BD: | 9 |
| N: | 7.81 | O: | 4.17 in |
| J: | 9.5 in | TAP Depth: | 1 in |
| BF: | 0.53 | A: | 5.06 |
| T: | 1.75 | LQ1: | 7.5 in |
| Center Distance (in): | 5.168 in | I: | 5.98 in |
| K: | 4.75 in | B: | 10.75 |
| D: | 5.375 | BE1: | 0.5 in |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 35 | Input HP: | 6.53 |
| Style: | B | Service Factor: | 1 |
| Series Code: | 520 | Product Line: | Worm Gear Drive |
| Gear Type: | Worm | Model Code: | 524 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Keyway: | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | B |
| Overhung Load: | 2,600 | Mounting Style: | B |
| Assembly: | 524-B | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 6.53 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.168 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 3/8 X 3.50 |
| No. of Gear Reductions: | Single | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Torque Rating (in-lb): | 8669 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056593 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

