Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 525 20/1 A WR 213TC
Part #:0220-65193
Catalog #:525 20/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Service Factor: | 1.0 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | 520 |
| Ratio: | 20:1 | Product Line: | Worm Gear Drive |
| Frame Size: | 210TC | Model Code: | 525 |
| Input Diameter (in): | 1.375 in | Input HP: | 15 |
| Keyway: | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Ratio Range: | 20:1 | Center Distance (in): | 5.16 |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9060 in/lbs |
General Specifications
| UPC: | 662798056777 | Weight: | 145.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

