Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 526 20/1 L WR 182TC
Part #:0220-65200
Catalog #:526 20/1 L WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Input HP: | 15 |
| Product Line: | Worm Gear Drive | Frame Size: | 180TC |
| Style: | L | Model Code: | 526 |
| Ratio: | 20:1 | Series Code: | 520 |
| Service Factor: | 1.0 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Mounting Style: | L | Ratio Range: | 20:1 |
| Center Distance (in): | 5.16 | Keyway: | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9060 in/lbs |
General Specifications
| UPC: | 662798056845 | Weight: | 154.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

