Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 526 40/1 L WR 213TC
Part #:0220-65209
Catalog #:526 40/1 L WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Input HP: | 8.26 |
| Model Code: | 526 | Product Type: | Right Angle |
| Ratio: | 40:1 | Style: | L |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Service Factor: | 1.0 | Series Code: | 520 |
| Product Line: | Worm Gear Drive | Input Diameter (in): | 1.375 in |
| Motor Frame Size: | 210TC | Ratio Range: | 40:1 |
| Keyway: | 5/16 x 5/32 | Mounting Style: | L |
| Center Distance (in): | 5.16 | Input Style: | C-Face Quill |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9077 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798056937 | Weight: | 154.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

