Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 527 40/1 L WR
Part #:0220-65230
Catalog #:527 40/1 L WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.25 | AC: | 0.75 |
| U: | 1.25 in | AD: | 3/8 NC X 1.00 DP |
| B: | 16 | O: | 5.53 in |
| AM: | 2.53 | V: | 0.84 in |
| Hole dia: | 0.8125 in | L: | 9.25 in |
| F: | 14 | M: | 3.27 |
| T: | 2.1875 | Center Distance (in): | 5.168 in |
| C: | 13.167 in | J: | 14 in |
| FH: | 6.63 in | I: | 5.98 in |
| A: | 16 | N: | 16.75 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Input HP: | 8.26 |
| Model Code: | 527 | Ratio: | 40:1 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Gear Type: | Worm | Style: | L |
| Product Line: | Worm Gear Drive | Series Code: | 520 |
| Center Distance (in): | 5.168 | Ratio Range: | 40:1 |
| Assembly: | 527-L | Overhung Load: | 3,550 |
| Input Keyway: | 1/4 X 2.63 in | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 4 | Mounting Style: | L |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.26 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 4530 |
| Keyway: | 1/4 x 1/8 | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9077 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
General Specifications
| UPC: | 662798057149 | Weight: | 224.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

