Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 527 40/1 R WR
Part #:0220-65237
Catalog #:527 40/1 R WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 16 | N: | 16.75 |
| F: | 14 | Hole dia: | 0.8125 in |
| T: | 2.1875 | Center Distance (in): | 5.168 in |
| J: | 14 in | V: | 0.84 in |
| U: | 1.25 in | M: | 3.27 |
| O: | 5.53 in | L: | 9.25 in |
| B: | 16 | FH: | 6.63 in |
| D: | 6.25 | AM: | 2.53 |
| I: | 5.98 in | AC: | 0.75 |
| C: | 13.167 in | AD: | 3/8 NC X 1.00 DP |
Technical Specifications
| Ratio: | 40:1 | Input HP: | 8.26 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Model Code: | 527 |
| Product Line: | Worm Gear Drive | Product Type: | Right Angle |
| Series Code: | 520 | Style: | R |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Keyway: | 1/4 x 1/8 | Overhung Load: | 3,550 |
| Ratio Range: | 40:1 | Assembly: | 527-R |
| Input HP @ 1750 RPM: | 8.26 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Mounting Style: | R | Input Keyway: | 1/4 X 2.63 in |
| Center Distance (in): | 5.168 | Thrust Rating - output shaft: | 4530 |
| Output Key: | 1/2 X 4 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 9077 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
General Specifications
| UPC: | 662798057217 | Weight: | 224.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

