Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 529V 60/1 AL WR
Part #:0220-65274
Catalog #:529V 60/1 AL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.25 in | B: | 12.58 |
| K: | 5.5 in | F: | 15.25 |
| A: | 16.83 | Hole dia: | 0.6875 in |
| DL: | 5.5 | O*: | 5.66 in |
| J: | 11 in | O: | 4.25 in |
| U: | 1.25 in | G: | 6.75 |
| T: | 2 | N: | 9.75 |
| M: | 3.27 | Center Distance (in): | 5.168 in |
| V: | 0.75 in | I: | 5.98 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 529V |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Input HP: | 5.3 | Output RPM: | 29.2 |
| Style: | AL | Ratio: | 60:1 |
| Product Line: | Worm Gear Drive | Series Code: | 520 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Assembly: | 529V-AL |
| Overhung Load: | 2,300 | Input HP @ 1750 RPM: | 5.3 |
| Thrust Rating - output shaft: | 3000 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.50 |
| Series: | Hub City-Worm Gear Reducer | Mounting Style: | L |
| Center Distance (in): | 5.168 | Input Keyway: | 1/4 X 2.63 in |
| Output Shaft Assembly Code: | AL | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Keyway: | 1/4 x 1/8 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,300 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8135 in/lbs |
General Specifications
| UPC: | 662798057545 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

