Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W300 20/1 B WR 1.250
Part #:0220-74892
Catalog #:W300 20/1 B WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.12 | J: | 2.63 in |
| D: | 1.31 | AE2: | 0.125 |
| Center Distance (in): | 2.626 in | AE1: | 0.125 |
| L: | 4.44 in | M: | 1.88 |
| AG: | 4.38 | I: | 2.56 in |
| C: | 6.59 in | AD: | 4.13 |
| T: | 1.25 | U: | 0.625 in |
Technical Specifications
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Style: | B | Output Diameter (in): | 1.250 in |
| Series Code: | W300 | Input HP: | 1.33 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Model Code: | W300 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Series: | Hub City-Worm Gear Reducer |
| Input Style: | Solid Shaft | Center Distance (in): | 2.63 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Keyway: | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.33 | Output Shaft Assembly Code: | B |
| Mounting Style: | B | Assembly: | W300-B |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 870 in/lbs |
General Specifications
| UPC: | 662798082752 | Weight: | 18.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 6.00 IN |

