Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 15/1 A WR
Part #:0220-78541
Catalog #:381 15/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15:1 | Gear Type: | Worm |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Product Line: | PowerCube Worm Gear Drive | Series Code: | 380 |
| Input HP: | 8.87 | Output Diameter (in): | 1.500 in |
| Output RPM: | 117 | Input Diameter (in): | 1 in |
| Model Code: | 381 | Style: | A |
| Ratio Range: | 15:1 | Overhung Load: | 1,600 |
| Output Shaft Orientation: | LR | Mounting Style: | A |
| Input Style: | Shaft | Keyway: | 1/4 x 1/8 |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3993 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798592909 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

