Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 20/1 A WR
Part #:0220-78542
Catalog #:381 20/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | Right Angle |
| Output RPM: | 87.5 | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 20:1 | Model Code: | 381 |
| Gear Type: | Worm | Series Code: | 380 |
| Service Factor: | 1.0 | Input HP: | 7.44 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1 in |
| Keyway: | 1/4 x 1/8 | Output Shaft Orientation: | LR |
| Ratio Range: | 20:1 | Overhung Load: | 1,600 |
| Input Style: | Shaft | Mounting Style: | A |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798592916 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

