Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 30/1 A WR
Part #:0220-78543
Catalog #:381 30/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Model Code: | 381 |
| Input Diameter (in): | 1 in | Style: | A |
| Product Line: | PowerCube Worm Gear Drive | Input HP: | 5 |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Gear Type: | Worm | Series Code: | 380 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.500 in |
| Ratio Range: | 30:1 | Keyway: | 1/4 x 1/8 |
| Input Style: | Shaft | Mounting Style: | A |
| Overhung Load: | 1,600 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 4063 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798592923 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

