Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 5/1 B WR
Part #:0220-78547
Catalog #:381 5/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 20 | Output RPM: | 350 |
| Service Factor: | 1.0 | Series Code: | 380 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | PowerCube Worm Gear Drive | Style: | B |
| Input Diameter (in): | 1 in | Output Diameter (in): | 1.500 in |
| Model Code: | 381 | Ratio: | 5:1 |
| Keyway: | 1/4 x 1/8 | Input Style: | Shaft |
| Ratio Range: | 5:1 | Overhung Load: | 1,600 |
| Center Distance (in): | 3.75 | Mounting Style: | B |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3230 in/lbs |
General Specifications
| UPC: | 662798592961 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

