Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 20/1 B WR
Part #:0220-78550
Catalog #:381 20/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Model Code: | 381 |
| Output Diameter (in): | 1.500 in | Style: | B |
| Product Line: | PowerCube Worm Gear Drive | Output RPM: | 87.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Series Code: | 380 |
| Service Factor: | 1.0 | Input HP: | 7.44 |
| Ratio Range: | 20:1 | Input Style: | Shaft |
| Overhung Load: | 1,600 | Keyway: | 1/4 x 1/8 |
| Center Distance (in): | 3.75 | Mounting Style: | B |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4372 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798592992 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

