Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 40/1 B WR
Part #:0220-78552
Catalog #:381 40/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Input HP: | 4.22 |
| Input Diameter (in): | 1 in | Gear Type: | Worm |
| Style: | B | Output RPM: | 43.8 |
| Service Factor: | 1.0 | Model Code: | 381 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Product Line: | PowerCube Worm Gear Drive | Output Diameter (in): | 1.500 in |
| Keyway: | 1/4 x 1/8 | Mounting Style: | B |
| Input Style: | Shaft | Center Distance (in): | 3.75 |
| Ratio Range: | 40:1 | Overhung Load: | 1,600 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 4406 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593012 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

