Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 15/1 C WR
Part #:0220-78557
Catalog #:381 15/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Ratio: | 15:1 |
| Gear Type: | Worm | Service Factor: | 1.0 |
| Series Code: | 380 | Input HP: | 8.87 |
| Model Code: | 381 | Input Diameter (in): | 1 in |
| Product Type: | Right Angle | Output RPM: | 117 |
| Style: | C | Output Diameter (in): | 1.500 in |
| Overhung Load: | 1,600 | Keyway: | 1/4 x 1/8 |
| Mounting Style: | C | Input Style: | Shaft |
| Center Distance (in): | 3.75 | Ratio Range: | 15:1 |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3993 in/lbs |
General Specifications
| UPC: | 662798593074 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

