Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 381 20/1 C WR
Part #:0220-78558
Catalog #:381 20/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.44 | Service Factor: | 1.0 |
| Output RPM: | 87.5 | Model Code: | 381 |
| Product Line: | PowerCube Worm Gear Drive | Input Diameter (in): | 1 in |
| Series Code: | 380 | Gear Type: | Worm |
| Output Diameter (in): | 1.500 in | Style: | C |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Overhung Load: | 1,600 | Keyway: | 1/4 x 1/8 |
| Mounting Style: | C | Input Style: | Shaft |
| Center Distance (in): | 3.75 | Ratio Range: | 20:1 |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4372 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798593081 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

