Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 5/1 A WR 1.438
Part #:0220-78563
Catalog #:382 5/1 A WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 350 |
| Model Code: | 382 | Output Diameter (in): | 1.438 in |
| Style: | A | Input HP: | 20 |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 5:1 | Input Diameter (in): | 1 in |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Center Distance (in): | 3.75 |
| Mounting Style: | A | Keyway: | 1/4 x 1/8 |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3230 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593135 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

