Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 60/1 A WR 1.938
Part #:0220-78578
Catalog #:382 60/1 A WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 382 | Style: | A |
| Input Diameter (in): | 1 in | Ratio: | 60:1 |
| Service Factor: | 1.0 | Product Line: | PowerCube Worm Gear Drive |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Series Code: | 380 |
| Input HP: | 2.77 | Product Type: | Right Angle |
| Mounting Style: | A | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 60:1 | Center Distance (in): | 3.75 |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3967 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593296 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

