Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 15/1 A WR 2.000
Part #:0220-78581
Catalog #:382 15/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Ratio: | 15:1 |
| Model Code: | 382 | Output RPM: | 117 |
| Series Code: | 380 | Input Diameter (in): | 1 in |
| Product Line: | PowerCube Worm Gear Drive | Output Diameter (in): | 2.000 in |
| Input HP: | 8.87 | Service Factor: | 1.0 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3.75 | Input Style: | Shaft |
| Mounting Style: | A | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 15:1 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 3993 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798593326 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

