Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 50/1 A WR 56C
Part #:0220-78633
Catalog #:384 50/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Gear Type: | Worm |
| Model Code: | 384 | Service Factor: | 1.0 |
| Product Line: | PowerCube Worm Gear Drive | Input HP: | 3.37 |
| Series Code: | 380 | Frame Size: | 56C |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Style: | A | Output RPM: | 35 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 50:1 |
| Center Distance (in): | 3.75 | Mounting Style: | A |
| Overhung Load: | 1,600 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Orientation: | LR |
| Keyway: | 3/16 x 3/32 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4214 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798593524 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

