Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 60/1 A WR 56C
Part #:0220-78634
Catalog #:384 60/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Model Code: | 384 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input HP: | 2.77 | Product Line: | PowerCube Worm Gear Drive |
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Series Code: | 380 | Style: | A |
| Output RPM: | 29.2 | Output Shaft Orientation: | LR |
| Overhung Load: | 1,600 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 56C | Mounting Style: | A |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798593531 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

