Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 50/1 A WR 143TC
Part #:0220-78641
Catalog #:384 50/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Output Diameter (in): | 1.500 in | Style: | A |
| Frame Size: | 140TC | Output RPM: | 35 |
| Ratio: | 50:1 | Input HP: | 3.37 |
| Gear Type: | Worm | Model Code: | 384 |
| Input Diameter (in): | 0.875 in | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Overhung Load: | 1,600 |
| Center Distance (in): | 3.75 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Mounting Style: | A | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4214 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593609 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

