Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 5/1 A WR 182TC
Part #:0220-78643
Catalog #:384 5/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Output RPM: | 350 |
| Product Type: | Right Angle | Model Code: | 384 |
| Series Code: | 380 | Service Factor: | 1.0 |
| Style: | A | Output Diameter (in): | 1.500 in |
| Input HP: | 20 | Gear Type: | Worm |
| Frame Size: | 180TC | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 5:1 | Mounting Style: | A |
| Keyway: | 1/4 x 1/8 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.75 | Motor Frame Size: | 180TC |
| Overhung Load: | 1,600 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3230 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798593623 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

