Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 30/1 B WR 56C
Part #:0220-78655
Catalog #:384 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Product Type: | Right Angle |
| Service Factor: | 1.0 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.625 in | Product Line: | PowerCube Worm Gear Drive |
| Frame Size: | 56C | Output Diameter (in): | 1.500 in |
| Ratio: | 30:1 | Gear Type: | Worm |
| Input HP: | 5 | Model Code: | 384 |
| Style: | B | Mounting Style: | B |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Overhung Load: | 1,600 |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4063 in/lbs |
General Specifications
| UPC: | 662798593746 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

