Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 60/1 B WR 143TC
Part #:0220-78666
Catalog #:384 60/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP: | 2.77 | Service Factor: | 1.0 |
| Ratio: | 60:1 | Output Diameter (in): | 1.500 in |
| Style: | B | Output RPM: | 29.2 |
| Frame Size: | 140TC | Model Code: | 384 |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Mounting Style: | B | Overhung Load: | 1,600 |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3967 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593852 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

