Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 40/1 B WR 182TC
Part #:0220-78672
Catalog #:384 40/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.22 | Style: | B |
| Service Factor: | 1.0 | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Model Code: | 384 |
| Series Code: | 380 | Output Diameter (in): | 1.500 in |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | PowerCube Worm Gear Drive | Overhung Load: | 1,600 |
| Mounting Style: | B | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Keyway: | 1/4 x 1/8 |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4406 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593913 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

