Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 50/1 B WR 182TC
Part #:0220-78673
Catalog #:384 50/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Series Code: | 380 |
| Gear Type: | Worm | Frame Size: | 180TC |
| Style: | B | Product Line: | PowerCube Worm Gear Drive |
| Output Diameter (in): | 1.500 in | Model Code: | 384 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Input HP: | 3.37 | Service Factor: | 1.0 |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Mounting Style: | B | Center Distance (in): | 3.75 |
| Keyway: | 1/4 x 1/8 | Ratio Range: | 50:1 |
| Overhung Load: | 1,600 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 4214 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593920 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

