Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 60/1 B WR 182TC
Part #:0220-78674
Catalog #:384 60/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.77 | Gear Type: | Worm |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Style: | B |
| Output RPM: | 29.2 | Output Diameter (in): | 1.500 in |
| Service Factor: | 1.0 | Product Line: | PowerCube Worm Gear Drive |
| Frame Size: | 180TC | Series Code: | 380 |
| Model Code: | 384 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Overhung Load: | 1,600 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Mounting Style: | B | Keyway: | 1/4 x 1/8 |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3967 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593937 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

