Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 20/1 C WR 143TC
Part #:0220-78686
Catalog #:384 20/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.44 | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Style: | C | Series Code: | 380 |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 384 |
| Service Factor: | 1.0 | Frame Size: | 140TC |
| Ratio: | 20:1 | Overhung Load: | 1,600 |
| Center Distance (in): | 3.75 | Mounting Style: | C |
| Motor Frame Size: | 140TC | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 4372 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798594057 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

