Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 60/1 C WR 143TC
Part #:0220-78690
Catalog #:384 60/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 384 |
| Frame Size: | 140TC | Input HP: | 2.77 |
| Ratio: | 60:1 | Style: | C |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series Code: | 380 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.500 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 3.75 | Overhung Load: | 1,600 |
| Ratio Range: | 60:1 | Mounting Style: | C |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798594095 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

