Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 20/1 C WR 182TC
Part #:0220-78694
Catalog #:384 20/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Output RPM: | 87.5 |
| Input Diameter (in): | 1.125 in | Input HP: | 7.44 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Gear Type: | Worm | Style: | C |
| Service Factor: | 1.0 | Output Diameter (in): | 1.500 in |
| Series Code: | 380 | Model Code: | 384 |
| Product Line: | PowerCube Worm Gear Drive | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Overhung Load: | 1,600 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Center Distance (in): | 3.75 | Mounting Style: | C |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4372 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798594132 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

