Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 40/1 C WR 182TC
Part #:0220-78696
Catalog #:384 40/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.22 | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Service Factor: | 1.0 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Frame Size: | 180TC | Series Code: | 380 |
| Input Diameter (in): | 1.125 in | Model Code: | 384 |
| Ratio: | 40:1 | Product Line: | PowerCube Worm Gear Drive |
| Style: | C | Motor Frame Size: | 180TC |
| Mounting Style: | C | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Overhung Load: | 1,600 |
| Center Distance (in): | 3.75 | Keyway: | 1/4 x 1/8 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 4406 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798594156 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

