Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 60/1 C WR 182TC
Part #:0220-78698
Catalog #:384 60/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Ratio: | 60:1 | Input HP: | 2.77 |
| Output Diameter (in): | 1.500 in | Style: | C |
| Frame Size: | 180TC | Product Line: | PowerCube Worm Gear Drive |
| Input Diameter (in): | 1.125 in | Model Code: | 384 |
| Series Code: | 380 | Gear Type: | Worm |
| Service Factor: | 1.0 | Ratio Range: | 60:1 |
| Center Distance (in): | 3.75 | Keyway: | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Overhung Load: | 1,600 |
| Motor Frame Size: | 180TC | Mounting Style: | C |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798594170 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

