Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 50/1 A WR 56C 1.438
Part #:0220-78705
Catalog #:385 50/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.37 | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Series Code: | 380 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Frame Size: | 56C |
| Product Line: | PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Output RPM: | 35 | Style: | A |
| Model Code: | 385 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Mounting Style: | A |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 50:1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4214 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798594248 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

