Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 40/1 A WR 56C 1.938
Part #:0220-78712
Catalog #:385 40/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Model Code: | 385 | Output Diameter (in): | 1.938 in |
| Series Code: | 380 | Gear Type: | Worm |
| Output RPM: | 43.8 | Product Line: | PowerCube Worm Gear Drive |
| Style: | A | Product Type: | Right Angle |
| Ratio: | 40:1 | Service Factor: | 1.0 |
| Input HP: | 4.22 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Mounting Style: | A |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 40:1 |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4406 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594316 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

