Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 30/1 A WR 143TC 2.000
Part #:0220-78751
Catalog #:385 30/1 A WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Model Code: | 385 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 2.000 in |
| Series Code: | 380 | Product Type: | Right Angle |
| Ratio: | 30:1 | Gear Type: | Worm |
| Input HP: | 5 | Style: | A |
| Product Line: | PowerCube Worm Gear Drive | Output RPM: | 58.3 |
| Frame Size: | 140TC | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4063 in/lbs |
General Specifications
| UPC: | 662798594712 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

