Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 60/1 A WR 143TC 2.188
Part #:0220-78762
Catalog #:385 60/1 A WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | 380 | Input HP: | 2.77 |
| Ratio: | 60:1 | Model Code: | 385 |
| Frame Size: | 140TC | Output RPM: | 29.2 |
| Product Line: | PowerCube Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 2.188 in | Style: | A |
| Service Factor: | 1.0 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3967 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798594828 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

