Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 20/1 A WR 182TC 1.438
Part #:0220-78766
Catalog #:385 20/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Style: | A | Series Code: | 380 |
| Model Code: | 385 | Input HP: | 7.44 |
| Service Factor: | 1.0 | Frame Size: | 180TC |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Keyway: | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Center Distance (in): | 3.75 | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 4372 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594866 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

