Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 40/1 A WR 182TC 1.438
Part #:0220-78768
Catalog #:385 40/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Style: | A |
| Series Code: | 380 | Output Diameter (in): | 1.438 in |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Model Code: | 385 | Output RPM: | 43.8 |
| Gear Type: | Worm | Input HP: | 4.22 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Keyway: | 1/4 x 1/8 |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798594880 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

