Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 30/1 A WR 182TC 1.938
Part #:0220-78775
Catalog #:385 30/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Model Code: | 385 |
| Gear Type: | Worm | Style: | A |
| Input Diameter (in): | 1.125 in | Input HP: | 5 |
| Output Diameter (in): | 1.938 in | Output RPM: | 58.3 |
| Product Type: | Right Angle | Series Code: | 380 |
| Frame Size: | 180TC | Product Line: | PowerCube Worm Gear Drive |
| Service Factor: | 1.0 | Mounting Style: | A |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 30:1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4063 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798594958 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

