Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 60/1 A WR 182TC 2.000
Part #:0220-78786
Catalog #:385 60/1 A WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.000 in |
| Series Code: | 380 | Ratio: | 60:1 |
| Product Line: | PowerCube Worm Gear Drive | Style: | A |
| Service Factor: | 1.0 | Model Code: | 385 |
| Input HP: | 2.77 | Output RPM: | 29.2 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 60:1 | Keyway: | 1/4 x 1/8 |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3967 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798595061 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

