Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 40/1 A WR 182TC 2.188
Part #:0220-78792
Catalog #:385 40/1 A WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Product Line: | PowerCube Worm Gear Drive |
| Series Code: | 380 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Service Factor: | 1.0 |
| Input HP: | 4.22 | Style: | A |
| Frame Size: | 180TC | Model Code: | 385 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Keyway: | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Mounting Style: | A |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798595122 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

