Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 30/1 L WR 143TC 1.438
Part #:0220-85319
Catalog #:386 30/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Line: | PowerCube Worm Gear Drive |
| Model Code: | 386 | Ratio: | 30:1 |
| Output Diameter (in): | 1.438 in | Style: | L |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Series Code: | 380 | Input HP: | 5 |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Gear Type: | Worm | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Mounting Style: | L | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 4063 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689272 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

