Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 60/1 L WR 143TC 1.438
Part #:0220-85322
Catalog #:386 60/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP: | 2.77 | Output Diameter (in): | 1.438 in |
| Product Line: | PowerCube Worm Gear Drive | Series Code: | 380 |
| Model Code: | 386 | Output RPM: | 29.2 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Style: | L | Service Factor: | 1.0 |
| Ratio: | 60:1 | Mounting Style: | L |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 60:1 | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798689302 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

