Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 5/1 L WR 143TC 2.000
Part #:0220-85331
Catalog #:386 5/1 L WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 350 |
| Service Factor: | 1.0 | Series Code: | 380 |
| Style: | L | Input HP: | 20 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 5:1 | Model Code: | 386 |
| Output Diameter (in): | 2.000 in | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 3.75 |
| Ratio Range: | 5:1 | Mounting Style: | L |
| Motor Frame Size: | 140TC | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 3230 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689395 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

