Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 L WR 182TC 1.938
Part #:0220-85358
Catalog #:386 20/1 L WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Product Line: | PowerCube Worm Gear Drive |
| Output Diameter (in): | 1.938 in | Model Code: | 386 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Input HP: | 7.44 | Series Code: | 380 |
| Style: | L | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Mounting Style: | L | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 20:1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798689661 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

