Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 50/1 L WR 182TC 1.938
Part #:0220-85361
Catalog #:386 50/1 L WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Style: | L | Product Line: | PowerCube Worm Gear Drive |
| Gear Type: | Worm | Frame Size: | 180TC |
| Output Diameter (in): | 1.938 in | Input HP: | 3.37 |
| Ratio: | 50:1 | Series Code: | 380 |
| Output RPM: | 35 | Input Diameter (in): | 1.125 in |
| Model Code: | 386 | Mounting Style: | L |
| Motor Frame Size: | 180TC | Keyway: | 1/4 x 1/8 |
| Center Distance (in): | 3.75 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4214 in/lbs |
General Specifications
| UPC: | 662798689692 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

