Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 10/1 L WR 182TC 2.188
Part #:0220-85372
Catalog #:386 10/1 L WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Style: | L |
| Ratio: | 10:1 | Model Code: | 386 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Service Factor: | 1.0 |
| Series Code: | 380 | Input HP: | 12.6 |
| Output RPM: | 175 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Mounting Style: | L |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Motor Frame Size: | 180TC |
| Keyway: | 1/4 x 1/8 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3907 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689807 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

