Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 10/1 A WR
Part #:0230-00003
Catalog #:131 10/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Gear Type: | Worm |
| Style: | A | Input HP: | 0.86 |
| Ratio: | 10:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.625 in | Model Code: | 131 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.5 in |
| Series Code: | 130PCX | Service Factor: | 1.0 |
| Keyway: | 1/8 x 1/16 | Ratio Range: | 10:1 |
| Input Style: | Shaft | Mounting Style: | A |
| Output Shaft Orientation: | LR | Overhung Load: | 225 |
| Center Distance (in): | 1.33 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 253 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961812926 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

